Product expires on: 31 Dec 2023
- Article no.:
- DK 7030240
- Design
- for 1-piece aluminium glazed door
- Product description
- For automatic opening of a rack's doors in emergency situations. Connected and activated via the Door Control Module.
- Function principle
- The doors are kept closed by a magnetic system. If the power supply to the magnets is interrupted, the gas pressure damper system pushes the door open.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- with gas pressure damper system
Cable harness
Magnetic lock
Assembly parts - Packs of
- 1 pc(s).
- Net weight
- 3.08 kg
- Gross weight
- 3.38 kg
- Customs tariff number
- 83015000
- EAN
- 4028177695856
- ETIM 9
- EC001770
- ECLASS 8.0
- 27390190
- Product description
- DK Door kit, For 1-piece glazed door, 24 V DC
- Documentation
- Instructions
- White Paper
7030.240
Door kit for TS IT
Packs of 1 kit
To automatically open the doors in TS IT racks. Suitable for the TS IT
rack with one-piece glazed door. The kit contains a gas pressure damper
which constantly pushes the door open. The electric solenoids keep the
door shut until the power supply is interrupted. The kit consists of a
gas pressure damper, cable harness, 3 electro-magnetic locks and
assembly parts.
Technical specifications:
Temperature application range:
-5 °C to 45 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Rated voltage: 24 V DC
Rated current: 390 mA
Door kit for TS IT
Packs of 1 kit
To automatically open the doors in TS IT racks. Suitable for the TS IT
rack with one-piece glazed door. The kit contains a gas pressure damper
which constantly pushes the door open. The electric solenoids keep the
door shut until the power supply is interrupted. The kit consists of a
gas pressure damper, cable harness, 3 electro-magnetic locks and
assembly parts.
Technical specifications:
Temperature application range:
-5 °C to 45 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Rated voltage: 24 V DC
Rated current: 390 mA