This item will be discontinued on: 31 Dec. 2023
Door kit for Automatic Door Opening (ADO)
Article number: DK 7030.241
Gas pressure damper system, allowing the door to be opened in any emergency situation. The door kit is connected and activated using the corresponding door control module.
- Article number:
- DK 7030.241
- Design
- for 1-piece sheet steel door
- Product description
- For automatic opening of a rack's doors in emergency situations. Connected and activated via the Door Control Module.
- Function principle
- The doors are kept closed by a magnetic system. If the power supply to the magnets is interrupted, the gas pressure damper system pushes the door open.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Magnets
with gas pressure damper system
Assembly parts - Packs of
- 1 pc(s).
- Net weight
- 3.1 kg
- Gross weight
- 3.5 kg
- Customs tariff number
- 83015000
- EAN
- 4028177701328
- ETIM 9
- EC001770
- ECLASS 8.0
- 27390190
- Product description
- DK Door kit, For 1-piece sheet steel door, 24 V DC
- Documentation
- Instructions
- White Paper
7030.241
Door kit for TS IT
Packs of 1 kit
To automatically open the doors in TS IT racks. Suitable for the TS IT
rack with one-piece sheet steel door. The kit contains a gas pressure
damper which constantly pushes the door open. The electric solenoids
keep the door shut until the power supply is interrupted. The kit
consists of a gas pressure damper, cable harness, 3 electro-magnetic
locks and assembly parts.
Technical specifications:
Temperature application range:
-5 °C to 45 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Rated voltage: 24 V DC
Rated current: 390 mA
Door kit for TS IT
Packs of 1 kit
To automatically open the doors in TS IT racks. Suitable for the TS IT
rack with one-piece sheet steel door. The kit contains a gas pressure
damper which constantly pushes the door open. The electric solenoids
keep the door shut until the power supply is interrupted. The kit
consists of a gas pressure damper, cable harness, 3 electro-magnetic
locks and assembly parts.
Technical specifications:
Temperature application range:
-5 °C to 45 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Rated voltage: 24 V DC
Rated current: 390 mA