- Article no.:
- VX 7030265
- Design
- Viewing window: Single-pane safety glass, 3 mm
Spring damper for flap opening
Magnets for fixing the flaps
Valves are open at zero current
Glazed door: 2x single-pane safety glass, tinted
one-part, with vent flaps
Frame: Extruded aluminium section
- Benefits
- Supports remote control via the CMC III system
- Tinted single-pane safety glass ensures a high standard of safety
- Combining the vent flaps with a tubular door frame creates exceptional stability
- The vent flaps only protrude into the escape route by 200 mm
- No adjustment to the lock system required
- Manually opening the door has no influence on the vent flaps
- Automatic opening of the vent valves in the event of a power failure
- Technical specifications
- External projection of the vent flap: 200 mm (when opened)
- Internal projection of the mechanism: 52.5 mm
- Door hinge: right (for one-piece doors, may be swapped from right to left)
- Connection cable from door catch: 2.5 m
- Function principle
- Activation via CMC III door control module (DCM)
- Automatic, mechanical opening of the integral vertical ventilation flaps in an emergency if the cooling system fails or an extinguishing system is activated
- Depending on the room volume and temperature, the air inside the room is used for emergency cooling, or the extinguisher gas may flow directly into the IT enclosures
- The front and rear doors of the ADO system must always be used
- Material
- Frame: Extruded aluminium section
Viewing panels: Single-pane safety glass, tinted
- Supply includes
- Glazed door with comfort handle for semi-cylinders with security lock 3524 E
- With DC
- 0.78 A
- Dimensions
- Width: 800 mm
Height: 2,200 mm
- IP protection category to IEC 60 529
- IP 20 for solid vent flaps
- Packs of
- 1 pc(s).
- Net weight
- 45 kg
- Gross weight
- 46 kg
- Customs tariff number
- 94039910
- EAN
- 4028177925892
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
VX IT aluminium glazed door (ADO), WxH=800x2200 mm, 2x single-pane safety glass