- Article no.:
 
- SZ 2561200
 
- Product description
 
- Simply break through the plastic on the knockouts for cable glands. Additional rectangular cut-outs and reinforcement frame allow the cable gland to be installed directly (modular). 
 
- Material
 
- Plastic to UL 94-V0 
 
- Colour
 
- RAL 7035 
 
- Number of rectangular cutouts information
 
- 1 rectangular cut-out can hold 10 small seal inserts 
 
- Number of rectangular cutouts
 
- 2 
 
- Note
 
- The allocation of gland plate sizes is indicated on the relevant enclosures 
 
- No. of metric knockouts
 
- 2 x M12
1 x M16
2 x M20
1 x M25
2 x M32  
- Dimensions
 
- Width: 256 mm
Depth: 149 mm  
- To fit
 
- Enclosure type: AX 
 
- Gland plate
 
- Size: 1 
 
- Operating temperature range
 
- -40 °C...80 °C 
 
- Protection category to IEC 60 529
 
- IP 66 if installed correctly 
 
- Type rating to UL 50E
 
- Type 1 
 
- Type 12 
 
- Number knockouts
 
- 2
1
2
1
2  
- Metric diameter
 
- M12 
 
- M16 
 
- M20 
 
- M25 
 
- M32 
 
- Packs of
 
- 1 pc(s). 
 
- Net weight
 
- 0.24 kg
 
- Gross weight
 
- 0.25 kg
 
- Customs tariff number
 
- 39269097 
 
- EAN
 
- 4028177938397 
 
- ETIM 9
 
- EC000211 
 
- ETIM 8
 
- EC000211 
 
- ECLASS 8.0
 
- 27142421 
 
- Product description
 
- 
SZ Plastic gland plates, for AX, for cable entry, modular, pre-punched, WD: 256x149 mm, for gland plates size 1