- Article no.:
- SZ 2561010
- Product description
- With pre-punched holes for cable glands. Use seal for standard gland plates.
- Colour
- RAL 7035
- Note
- The allocation of gland plate sizes is indicated on the relevant enclosures
- No. of metric knockouts
- 3 x M16
5 x M20
4 x M25
2 x M32
2 x M40
- Dimensions
- Width: 330 mm
Depth: 90 mm
- To fit
- Enclosure type: AE
- Gland plate
- Size: 3
- Operating temperature range
- -40 °C...70 °C
- Protection category to IEC 60 529
- IP 55 if installed correctly
- Packs of
- 10 pc(s).
- Net weight
- 1.13 kg
- Gross weight
- 1.396 kg
- Customs tariff number
- 39269097
- EAN
- 4028177550261
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Plastic cable gland plate, with metric knock-outs, WD: 330x90 mm, size: 3