- Article no.:
- SZ 2562.500
- Product description
- Simply pierce the plastic with a sharp object, and pull through the cable.
- Material
- Plastic to UL 94-V0
Halogen free
- Colour
- Similar to RAL 7035
- Note
- The allocation of gland plate sizes is indicated on the relevant enclosures
- Dimensions
- Width: 339 mm
Depth: 149 mm
- To fit
- Enclosure type: AE
- Gland plate
- Size: 4
- Protection category to IEC 60 529
- IP 65
- No. of cable entries and Ø (mm) min.-max.
- 24 x 7-12
- 48 x 10-15
- 4 x 15-21
- 8 x 15-25
- 4 x 26-35
- Packs of
- 1 pc(s).
- Net weight
- 0.55 kg
- Gross weight
- 0.58 kg
- Customs tariff number
- 39269097
- EAN
- 4028177325609
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Plastic cable gland plate, with membranes, WD: 339x149 mm, size: 4