- Article no.:
- SZ 1581100
- Product description
- Simply knock out the holes for the cable glands using a screwdriver.
- Material
- Sheet steel
- Colour
- RAL 7035
- Note
- The allocation of gland plate sizes is indicated on the relevant enclosures
- No. of metric knockouts
- 12 x M20
- Dimensions
- Width: 221 mm
Depth: 90 mm
- To fit
- Enclosure type: KL
- Gland plate
- Size: 2
- Protection category to IEC 60 529
- IP 66 when mounting in the usual position at the bottom
- Packs of
- 1 pc(s).
- Net weight
- 0.23 kg
- Gross weight
- 0.25 kg
- Customs tariff number
- 73079100
- EAN
- 4028177390843
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Metal gland plate, with metric knock-outs, WD: 221x90 mm, size: 2