- Article no.:
- SZ 2561100
- Product description
- Simply knock out the holes for the cable glands using a screwdriver.
- Material
- Sheet steel
- Colour
- RAL 7035
- Note
- The allocation of gland plate sizes is indicated on the relevant enclosures
- No. of metric knockouts
- 9 x M20
4 x M25
2 x M32
- Dimensions
- Width: 330 mm
Depth: 90 mm
- To fit
- Enclosure type: AE
- Gland plate
- Size: 3
- Protection category to IEC 60 529
- IP 66 when mounting in the usual position at the bottom
- Number knockouts
- 9
4
2
- Metric diameter
- M20
- M25
- M32
- Packs of
- 1 pc(s).
- Net weight
- 0.31 kg
- Gross weight
- 0.356 kg
- Customs tariff number
- 73079100
- EAN
- 4028177390850
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Metal gland plate, with metric knock-outs, WD: 330x90 mm, size: 3