- Article number:
- SZ 2562.400
- Design
- solid
- Product description
- As spare/replacement part for the standard gland plates supplied loose.
- Material
- Sheet steel
- Colour
- RAL 7035
- Note
- The allocation of gland plate sizes is indicated on the relevant enclosures
- Dimensions
- Width: 339 mm
Depth: 149 mm
- To fit
- Enclosure type: AE
- Gland plate
- Size: 4
- Protection category to IEC 60 529
- IP 66 when mounting in the usual position at the bottom
- Packs of
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.588 kg
- Customs tariff number
- 73079100
- EAN
- 4028177510159
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Metal gland plate, closed, WD: 339x149 mm, size: 4