- Article no.:
- EL 7705035
- Product description
- Folded gland plate with foamed-in seal and plastic brush inserts for simple cable entry.
- Material
- Sheet steel, 1.5 mm
- Colour
- RAL 7035
- Dimensions
- Width: 599 mm
Depth: 133.5 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.06 kg
- Gross weight
- 1.36 kg
- PCF per pack (cradle-to-gate)
- 6.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177166073
- ETIM 9
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
DK Gland plate with brush strip, WxD: 599x133,5 mm, For EL