- Article no.:
- SZ 2563450
- Design
- two-piece
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Note
- The allocation of gland plate sizes is indicated on the relevant enclosures
- When installing in enclosure width >760 mm, 2 packs are required
- Dimensions
- Width: 447 mm
Depth: 149 mm
- To fit
- Enclosure type: AX
- To fit Model No.
- 1050000
- 1057000
- 1100000
- Gland plate
- Size: 3
- Packs of
- 1 pc(s).
- Customs tariff number
- 73269098
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ metal gland plate, two-part, for AX, with foam rubber cable clamp strip, WD: 447x149 mm, for size 3 gland plates