Cable management

Cable entry for base openings

The gland plates included with the supply of Rittal enclosure systems may be replaced with a range of cable entry plates. Cable entry grommets and connector grommets ensure a high level of IP protection with user-friendly installation.

Cable entry for base openings

Section for cable entry, rear for TS, TP

For mounting directly onto the base opening.

Cable entry for base openings

Gland plate modules for cable entry for TS, TS IT, VX SE

The two-part base module has a special cable entry with alternate offset brush strips which guarantee an excellent seal even with large cable quantities.

Cable entry for base openings

Foam rubber cable clamp strip

For sealing the cable entry between the gland plates, particularly suitable for identical cable cross-sections.

Cable entry for base openings

Section for cable entry, rear

For top-mounting on the gland plate and enclosure frame.

Cable entry for base openings

Gland plate modules, vented, with airflow regulator for DK-TS

Gland plate modules, vented, with airflow regulator allow controlled air routing from the twin base to the installed components.

Cable entry for base openings

Gland plate modules for cable entry for TS IT, TS, SE, TX CableNet

Gland plate modules for cable entry, for TS, TS-IT, SE for use in the base frame of the network enclosure. Used in exchange for an existing gland plate of the same depth.

Cable entry for base openings

Section for cable entry, centre

The section is fitted directly onto the gland plates. In this way, when installing the mounting plate in the forward mounting position, the cables may be routed directly onto a cable clamp rail without large bending radii. In conjunction with the cable...

Cable entry for base openings

Gland plate modules, vented for TS IT, TS, SE, TX CableNet

Gland plate modules, vented, for TS, TS IT, SE for use in the base frame of the network enclosure. Used in exchange for an existing gland plate of the same depth.

Cable entry for base openings

Filter mat for gland plate, one-piece, vented

Filter mats for one-piece gland plate may be cut to size according to the required cut-out.

Cable entry for base openings

EMC gland plate

For shielded cables with a maximum diameter of 20 mm in conjunction with standard gland plates.

Cable entry for base openings

Section for cable entry, centre for TS, TP

For top-mounting on gland plates.

Cable entry for base openings

Cable entry plates for installation in TP TopConsole system

Secure cable routing in conjunction with cable entry grommets, connector grommets. Fitted instead of standard gland plates.

Cable entry for base openings

Cable entry plates for VX

For cable entry grommets and connector grommets, may be exchanged for segments of the divided gland plates supplied as standard.

Cable entry for base openings

Connector grommets

Suitable for cable diameters from 8 to 36 mm.

Cable entry for base openings

Cable entry grommets

In conjunction with the cable entry plate, supports simple and fast sealing of cables inserted in the base area of enclosures.

Cable entry for base openings

Cable entry plates for installation in TS, SE and PC enclosures

Secure cable routing in conjunction with cable entry grommets, connector grommets. Fitted instead of standard gland plates.

Cable entry for base openings

Cable chamber for VX, TS, VX SE

With integral system punchings for individual system accessories.

Cable entry for base openings

Side panel for cable chamber

Side panels for cable chamber VX, TS, VX SE, sheet steel