Product expires on: 31 Dec. 2023
- Article number:
- TS 7825.387
- Design
- Cable entry with brush strip, super-airtight
- Product description
- Special brush strips with brush strips offset on alternate sides offer maximum possible protection with professional cable entry. The two-piece design even allows retrospective fitting of the base module with the cables already installed.
- Material
- Module plate: Sheet steel
Brush strip: Plastic, UL 94 HB, halogen-free - Surface finish
- Module plate: Zinc-plated
- Supply includes
- Assembly parts
Including clips - Note
- Several gland module plates need to be combined to close off the base completely in the TS-IT
- Dimensions
- Depth: 237.5 mm
- To fit
- Enclosure type: TS
TS IT
SE
Width: 800 mm - Packs of
- 1 pc(s).
- Net weight
- 1.811 kg
- Gross weight
- 1.9 kg
- Customs tariff number
- 73269098
- EAN
- 4028177551169
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Gland plate module, For W: 800 mm, For cable entry with brush, super-airtight
TS 8 / FR(i) base module
For use in the base frame of the enclosure frame.
Module depth 238 mm, can be exchanged for base module
of the same dimensions
Base module can be used in enclosures of depth 600,
800, 900, 1,000 and 1,200 mm.
The base module has a large opening for cable entry
into the enclosure. The base plate is divided in two
and can thus be taken out at any time for more
straightforward assembly during installation work,
even for already existing pre-installation. The entry
opening has special brush strips on both sides which
are mutually offset and thus make efficient sealing
off of the inner area from the surrounding area
possible even for larger amounts of cables.
Material: Sheet steel
For enclosure width: 800 mm
For use in the base frame of the enclosure frame.
Module depth 238 mm, can be exchanged for base module
of the same dimensions
Base module can be used in enclosures of depth 600,
800, 900, 1,000 and 1,200 mm.
The base module has a large opening for cable entry
into the enclosure. The base plate is divided in two
and can thus be taken out at any time for more
straightforward assembly during installation work,
even for already existing pre-installation. The entry
opening has special brush strips on both sides which
are mutually offset and thus make efficient sealing
off of the inner area from the surrounding area
possible even for larger amounts of cables.
Material: Sheet steel
For enclosure width: 800 mm