- Article number:
- VX 5302.322
- Benefits
- Simple assembly with tool-free quick-release fastening
- Alternatively suitable for screw-fastening
- Integral multifunctional punching for attaching cable routing components
- Integral mounting holes for fixing the PDUs in a 7 U pitch pattern via a keyhole recess
- Applications
- For vertical cable routing and strain relief with network and server applications
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Installation options
- On the VX IT frame between the roof and base frames, all-round
- In 800 mm wide VX IT racks, alternatively, screw-fastening between the upper and lower depth stays is supported
- Assembly instruction
- For mounting across the entire enclosure depth on the frame structure with a quick-release fastener. When mounted in 800 mm wide enclosures, additional screw fastening to the depth-stays of the 482.6 mm (19") configuration is supported
- Dimensions
- Width: 265 mm
- To fit
- Enclosure type: VX
VX IT
Height: ≥ 2,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 6.8 kg
- Gross weight
- 7.12 kg
- PCF per pack (cradle-to-gate)
- 27.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 85389099
- EAN
- 4028177952737
- ETIM 9
- EC000047
- ECLASS 8.0
- 27400703
- Product description
-
Cable route, for VX, VX IT, for vertical cable routing and strain relief, for network and server applications, integrated multifunction punchings for fastening