- Article no.:
- DK 7888612
- Product description
- For cable entry in the roof plate.
- Benefits
- For simple top-mounting on the cut-out edge
- Material
- Plastic support with brushes
Brush strip: Plastic, UL 94-V0
Bristles: Plastic, UL 94-HB
- Bristle length
- 30 mm
- Length
- 590 mm
- Dimensions
- Width: 19 mm
Length: 590 mm
- To fit
- Enclosure type: TE 8000
Width: 800 mm
- Packs of
- 2 pc(s).
- Net weight
- 0.272 kg
- Gross weight
- 0.318 kg
- Customs tariff number
- 96035000
- EAN
- 4028177802155
- ETIM 9
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
DK brush kit for cable entry in the roof plate, for enclosure width 800 mm, for TE 8000