- Article no.:
- TS 8800.540
- Design
- Width 100 mm, for assembly on two bayed enclosure sections in the baying area.
- Benefits
- The cable duct fastening points are co-ordinated with the TS system hole pattern. This eliminates time-consuming drilling work that would be necessary with DIN ducts.
- The nominal break points of the bars are also designed for combination with the cable ducts for mounting plates.
- A further nominal break at the mounting plate height allows direct entry to the cable duct.
- Material
- Hard PVC
Flame-resistant, self-extinguishing
- Colour
- Similar to RAL 7030
- Supply includes
- Cable duct with cover
- Bar width
- 5.5 mm
- Slot width
- 4.5 mm
- Note
- Can be shortened for other enclosure sizes.
- Dimensions
- Width: 100 mm
Height: 1,600 mm
Depth: 80 mm
- To fit
- Enclosure type: TS
VX SE
PC
IW
Height: ≤ 1,800 mm
- Operating temperature range
- 60 °C
- Packs of
- 4 pc(s).
- Net weight
- 8.192 kg
- Gross weight
- 8.623 kg
- Customs tariff number
- 73269098
- EAN
- 4028177238008
- ECLASS 8.0
- 27400703
- Product description
-
TS Cable duct for vertical TS section, WHD: 100x1600x80 mm