Combination rails for QuickBox

Article no.: QB 7502302

For cable clamping and routing, fastening of cables and leads with cable ties to the hammer heads top and bottom.

Article no.:
QB 7502302
Product description
For cable clamping and routing. Cables and leads can be fastened to the hammer heads top and bottom with cable ties. In addition, the C section of the combination rail will accommodate cable clamps with inserts. For producing a contacting connection, the anodised coating of the rail must be broken.
Material
Aluminium
Surface finish
Anodised
Supply includes
Assembly parts
Dimensions
Length: 200 mm
To fit
Enclosure type: QuickBox
Depth: 300 mm
400 mm
Packs of
6 pc(s).
Net weight
0.498 kg
Customs tariff number
76169990
EAN
4028177201507
ECLASS 8.0
27189234
Combination rail for 300 mm and 400 mm

For cable clamping and routing. Cables and leads can be
fastened to the tops and bottoms of the hammer-heads
using cable ties. The combination rail's C-section will
also hold cable clamps with insert.

Material: Aluminium
Dimensions (W x H x D): 196 mm x 50 mm x 15 mm