Cable routing bars, 482.6 mm (19") attachment

Article no.: DK 7111210

For structured routing of entire cable bundles, 482.6 mm (19") attachment, connection comb.

Article no.:
DK 7111210
Design
Cranked attachment: For mounting angles and mounting frames. Horizontal, U-based cable routing to the distributor level.
Product description
For structured routing of entire cable bundles, the cable bars may be secured to a variety of different positions inside the enclosure.
Applications
For horizontal cable routing within the distributor level. Thanks to their open mounting holes, they can also be retrospectively slotted onto the 482.6 mm (19") system punchings of the mounting level at any time and secured with the existing mounting screws of the installed components.
Material
Support: Sheet steel
Cable routing bars, connection combs: Plastic UL 94-V0
Colour
RAL 9005
Supply includes
Cable routing bars
Connection combs
Number connection combs
5
Note
Size of individual chambers (WxD) approx. 34 x 100 mm
Units
1 U
Packs of
10 pc(s).
Net weight
1.08 kg
Gross weight
1.18 kg
Customs tariff number
73269098
EAN
4028177519534
ETIM 9
EC000322
ECLASS 8.0
27400604
Documentation
Instructions
Cable bracket, cranked, 1U

Single cable bracket, cranked, for mounting rails or
mounting frames, for feeding individual cable bunches
or for extension of existing units through baying by
means of connecting piece. For this the connecting
piece is put between two bracket elements and thus
connects the elements by forming an additional guide
chamber between the bracket elements. The connecting
pieces needed for baying are contained within the
units. delivery scope. The single bracket has a height
of approx one height unit (44.45 mm) and thus enables
the U related cable feed of whole cable bunches.
Each individual cable bracket can be opened
selectively and independently of the others and closed
again by means of a turning catch. It thus enables
straightforward structuring of the cabling and also
flexible change to it.
Support element sheet steel, spray finished
Cable feed brackets, connecting pieces, turning
catches, plastic.