- Article number:
- DK 5302.046
- Design
- for VX IT 482.6 mm (19") mounting angles, dynamic
- Product description
- For structured cable routing on the 482.6 mm (19") mounting level in 1 U increments.
- Benefits
- Simple, tool-free installation by snap-mounting directly into the 482.6 mm (19") mounting angle
- Material
- Plastic to UL 94-V0
Plastic PA6, halogen-free
- Colour
- RAL 9005
- Installation options
- Installation is possible both on the front and on the side of the mounting angles at the front and rear
- Note
- Cable routing in conjunction with air baffle plates is supported
- Dimensions
- Width: 25 mm
Length: 261 mm
- Units
- 6 U
- Packs of
- 14 pc(s).
- Net weight
- 1.652 kg
- Gross weight
- 1.677 kg
- Customs tariff number
- 39269097
- EAN
- 4028177962965
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400703
- Product description
-
Cable finger, 6 U, for VX IT 19” mounting angles, dynamic, for structured cable routing on the 19" mounting level in 1 U increments. Plastic in accordance with UL 94-V0