This item will be discontinued on: 31 Dec. 2021
- Article number:
- DK 7044.143
- Product description
- CAT 6 cassettes for self-configuration in the complete Network Cable Organizer system and for independent assembly in the Network Cable Organizer mounting frame.
- Applications
- Network Cable Organizer
- Mounting frame
- Material
- Cassettes: Stainless steel, plastic (POM)
- Colour
- Cable: yellow
- Packs of
- 3 pc(s).
- Net weight
- 0.75 kg
- Customs tariff number
- 39263000
- EAN
- 4028177917330
- ETIM 9
- EC000322
- ECLASS 8.0
- 27189265
- Product description
- DK CAT 6 cassette for NCO, CAT 6 cable colour: yellow, CAT 6 cable type: STP, 2 x RJ 45 connector each cable, Usable cable length, per cassette: 1,6 m
- Documentation
- Instructions