This item will be discontinued on: 31 Dec. 2021
- Article number:
- DK 7044.230
- Product description
- Fibre-optic cassettes for Network Cable Organizer mounting frame.
- Benefits
- Always the right length: Surplus cable lengths – whether CAT 6 or fibre-optic – are simply withdrawn with a spring balancer
- Every cable is 100% tested and supplied with a corresponding measurement record
- Secure locking – Each cable cassette has a cable attachment to avoid mechanical strain on the cable
- Material
- Cassettes: Stainless steel, plastic (POM)
- Colour
- Cable: aqua
- Packs of
- 3 pc(s).
- Net weight
- 0.75 kg
- Customs tariff number
- 39263000
- EAN
- 4028177917392
- ETIM 9
- EC000322
- ECLASS 8.0
- 27189265
- Product description
- DK NCO Fibre-optic cassette OM3 LC-LC, Fibre-optic length: 1,6 m, Fibre-optic colour: aqua
- Documentation
- Instructions