Cable management panel with steel rings

Article no.: DK 7257035

For horizontal management of the patch cables, with 5 cable shunting rings.

Article no.:
DK 7257035
Product description
For horizontal management of the patch cables, with 5 cable shunting rings.
Material
Panel: Sheet steel
Ring: Steel
Surface finish
Panel: Spray-finished
Ring: Zinc-plated
Colour
RAL 7035
Note
The sizes given are external dimensions.
Dimensions
Width: 482.6 mm
Units
1 U
Ring dimensions
Ring depth: 105 mm
Ring height: 43 mm
Packs of
1 pc(s).
Net weight
0.6 kg
Gross weight
0.705 kg
PCF per pack (cradle-to-gate)
3.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024200
EAN
4028177187245
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable management panel, 1 U, with steel rings
Cable management panel, RAL 7035, with 5 cable shunting
rings, supplied loose

Material: Panel: sheet steel, spray finished in RAL
7035; Cable shunting ring: Sheet steel, zinc-plated,
passivated
Dimensions (W x H x D): Ring size: 100 mm x 40 mm