Complete CAT 6 system for Network Cable Organizer

Article number: DK 7044.140

The complete Network Cable Organizer system revolutionises structured cabling in all network racks from a depth of 800 mm. Surplus cable lengths – whether CAT 6 or fibre-optic – are simply withdrawn with a spring balancer.

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") swing frame

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles

Article number:
DK 7044.140
Product description
Modern network infrastructures rely on maximum performance and the greatest possible flexibility in cabling. A useful component here is the Network Cable Organizer (NCO). The robust 1 U mounting frame is pre-configured with 24 cable cassettes and revolutionises conventional structured cabling with 8 times faster installation.
Benefits
Minimise cable chaos – Prevent obstructions to the air circulation in the vicinity of network switches
Always the right length: Surplus cable lengths – whether CAT 6 or fibre-optic – are simply withdrawn with a spring balancer
Every cable is 100% tested and supplied with a corresponding measurement record
Front access – Ideal for retrofitting into racks with a depth of 800 mm or more
Technical specifications
CAT 6 cable STP
2 x RJ 45 connectors per cable
Shielded RJ 45 connector with gold-coated pins
Usable cable length per cassette: 1.6 m
ISO/IEC 11801:2002, AWG 36, 100% copper, 250 MHz
Applications
For use in all network racks from a depth of 800 mm.
Function principle
Attachment to the front and rear 482.6 mm (19") level
Material
Mounting frame: Sheet steel
Cassettes: Stainless steel, plastic (POM)
Colour
Mounting frame: RAL 9005
Cable: yellow
Supply includes
Complete CAT 6 system
24 CAT 6 cassettes
Installation kit
Assembly parts
Number cassettes max
24
Number cassettes preassembled
24
Dimensions
Width: 450 mm
Height: 44 mm
Depth: 600 mm
Operating temperature range
10 °C...45 °C
Ambient humidity (non-condensing)
95 %
Relative humidity (non-condensing)
10 %
Packs of
1 pc(s).
Customs tariff number
73269098
EAN
4028177917248
ECLASS 8.0
27189265
Product description
DK Network Cable Organizer (NCO), Complete CAT 6 system for reliable patching, Pre-configured cassettes: 24, CAT 6 cable colour: yellow, CAT 6 cable type: STP, 2 x RJ 45 connector each cable
Documentation
Instructions