Slide rail for swing frames

Article no.: SR 7063000

To support heavy slide-in 482.6 mm (19") electronic equipment in the swing frame.

Article no.:
SR 7063000
Product description
To support heavy slide-in 482.6 mm (19") electronic equipment in the swing frame.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Load capacity
50 kg, static load
Note on Model No.
Side leg height 72 mm
Contact surface
Width: 55 mm
Depth: 152 mm
For slide-in equipment with installation depth
< 190 mm
Packs of
2 pc(s).
Net weight
0.486 kg
Gross weight
0.583 kg
Customs tariff number
73269098
EAN
4028177123779
ETIM 9
EC002620
ECLASS 8.0
27189261
Slide rails, 152 mm for network enclosures
with one 482.6 mm (19 inch) level

For mounting in network enclosures with one 482.6 mm (19 inch) level. To
support heavy 482.6 mm (19") network components.

Material: Sheet steel
Surface finish: Zinc-plated, passivated
Length: 152 mm