- Article no.:
- SR 2324235
- Design
- 482.6 mm (19") level, centre
- Product description
- For mounting 482.6 mm (19˝) equipment.
- Material
- Sheet steel
- Surface finish
- Frame: Zinc-plated
Trim panel: Spray-finished
- Colour
- RAL 7035
- Supply includes
- Locking rod system with double-bit lock insert
Material for attaching
- Installation options
- In the TS/SE with 180° opening angle
- Assembly instruction
- Depending on the mounting situation, TS punched sections with mounting flanges 23 x 73 mm or 17 x 73 mm are required
- Note
- For further installation options, see "Technical details"
- For two-door enclosures TS, SE with a height of 1800 or 2200 mm the next-smallest swing frame must be installed, due to collision with the lock
- To fit
- Enclosure type: TS
VX SE
Width: = 800 mm
Height: ≥ 1,200 mm
- Units
- 22 U
- To fit enclosure type
- TS
- VX SE
- Packs of
- 1 pc(s).
- Net weight
- 13.846 kg
- Gross weight
- 14.575 kg
- Customs tariff number
- 94039910
- EAN
- 4028177165113
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
SR Swing frame, large, with trim panel, for TS, VX SE, for W: 800 mm, 22 U, installed at the centre