- Article no.:
- IT 7100400
- Product description
- null
- Benefits
- OCP-accepted solution for the rapid integration of service and network components
- Rapid assembly and maintenance thanks to simple, tool-free click-in attachment
- Load capacity up to 80 kg per rail
- Applications
- For installing at the left and right in the OCP ORV3 rack
- Material
- Sheet steel
- Surface finish
- Galvanised
- Supply includes
- null
- To fit
- Enclosure type: OCP ORV3 rack
- Note
- One rail is required for each height unit
- Packs of
- 2 pc(s).
- Net weight
- 1.2 kg
- Gross weight
- 2.984 kg
- Customs tariff number
- 73269098
- EAN
- 4028177998537
- ETIM 9
- EC002762
- ETIM 8
- EC002762
- ECLASS 8.0
- 27049002
- Product description
-
OCP power rail, 21", for installing the Power Supply Unit (PSU) in the OCP ORV3 rack