- Article no.:
- TS 8613080
- Product description
- For the installation of subracks and other equipment. Adaptor sections are easily shortened for partial assemblies.
- Material
- Extruded aluminium section
- Supply includes
- Assembly parts
- Units
- 38 U
- Installation dimensions
- Installation depth for components: 482.6 mm
Installation width for components: 19"
- Note
- The 482.6 mm (19") measurement applies when mounting on the frame of 600 mm wide enclosures.
- To fit
- Enclosure type: TS
Width: = 600 mm
Height: = 1,800 mm
- Packs of
- 4 pc(s).
- Net weight
- 6.3 kg
- Gross weight
- 6.631 kg
- Customs tariff number
- 76042100
- EAN
- 4028177212213
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS Adaptor sections, 482.6 mm (19'') for TS, for H: 1800 mm, 38 HE