- Article no.:
- DK 5501255
- Product description
- Firmly linked 482.6mm (19") mounting frame for integration of a 482.6 mm (19") mounting level within a TS frame structure. Profiles analogous to TS IT for complete system compatibility, incl. tool-free assembly. Depth-variable mounting between the roof and base frames. Individual height units bi-directionally numbered. Mounting frame at the front, prepared for the integration of cable management and Dynamic Rack Control (RFID), mounting frame at the rear for space-saving integration of the PDU busbar, in the Zero-U space on both sides.
- Material
- Sheet steel
- Surface finish
- Primed
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Units
- 38 U
- Mounting position
- rear
- Load capacity
- Up to 15,000 N static load, with even load distribution on two 482.6 mm (19") mounting frames, fully configured.
- Note
- The outer mounting level of the enclosure frame is left free for other installed equipment. All-round compartmentalisation with air baffle plates is supported.
- To fit
- Enclosure type: TS
TS IT
Width: 800 mm
Height: 1,800 mm
- Packs of
- 1 pc(s).
- Net weight
- 15 kg
- Gross weight
- 16 kg
- Customs tariff number
- 73269098
- EAN
- 4028177716445
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK Mounting frame, 482.6 mm (19"), For WxH: 800x1800 mm, Rear, RAL 9005