Mounting angles additional fastening attachment for VX IT 482.6 mm (19") mounting angles, standard

Article number: IT 5302.123

Additional fastening attachment for mounting angles for VX IT to counteract unevenly distributed loads.

Article number:
IT 5302.123
Product description
Prevents the mounting angles from twisting in case of unevenly distributed loads. Secured directly between the mounting angle and a mounting section on the outer mounting level of the VX frame structure.
Benefits
Can also be used as individual fastening with 482.6 mm (19") partial installation
Applications
For fixing the 482.6 mm (19") mounting angle, standard, onto the outer mounting level
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 9005
Supply includes
Assembly parts
To fit
Width: = 600 mm
Packs of
2 pc(s).
Net weight
0.24 kg
PCF per pack (cradle-to-gate)
1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177955516
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
Mounting angle additional fastening attachment, for VX IT 19” mounting angle standard, for fastening the 482.6 mm (19") mounting angle standard onto the outer mounting level, for enclosure width 600 mm
Documentation
Info sheet