- Article no.:
- IT 5302.124
- Product description
- Prevents the mounting angles from twisting in case of unevenly distributed loads. Secured directly between the mounting angle and a mounting section on the outer mounting level of the VX frame structure.
- Benefits
- Can also be used as individual fastening with 482.6 mm (19") partial installation
- Applications
- For fixing the 482.6 mm (19") mounting angle, standard, onto the outer mounting level
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- To fit
- Width: = 800 mm
- Packs of
- 2 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.533 kg
- PCF per pack (cradle-to-gate)
- 2.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177955523
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
Mounting angle additional fastening attachment, for VX IT 19” mounting angle standard, for fastening the 482.6 mm (19") mounting angle standard onto the outer mounting level, for enclosure width 800 mm