- Article number:
- DK 5501.235
- Product description
- Prevents the mounting angles from twisting in case of unevenly distributed loads. Secured directly between the mounting angle and a mounting section on the outer mounting level of the TS frame structure.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TS IT
Width: 800 mm
- Packs of
- 2 pc(s).
- Net weight
- 0.44 kg
- Gross weight
- 0.493 kg
- Customs tariff number
- 73182900
- EAN
- 4028177706736
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
DK Mounting angles additional fastening attachment, For TS IT, For W: 800 mm, RAL 9005