Depth stays for 482.6 mm (19") mounting angles

Article no.: VX 5302161

L-shaped mounting angles, also for accommodating server system installation kits.

Article no.:
VX 5302161
Design
for VX IT 482.6 mm (19") mounting angles, dynamic
Product description
To accommodate 19" mounting angles.
Benefits
Particularly high load capacity up to 15,000 N
Enhanced stability thanks to improved load distribution
Symmetrical or asymmetrical installation supported
More space for cable routing or integration of a Liquid Cooling Unit (LCU) with one-sided, asymmetrical (laterally offset) installation
Ideal for integrating 482.6 mm (19") mounting angles for alternative installation with 21", 23", or 24" components
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 9005
Supply includes
Depth stays
Assembly parts
4 support strips (2 top, 2 bottom)
Assembly instruction
For the attachment of mounting angles in enclosures that are greater than 1000 mm deep and greater than 600 mm wide, an additional support rail for VX IT is required
To fit
Enclosure type: VX IT, dynamic
Width: > 600 mm
Depth: = 1,000 mm
Packs of
4 pc(s).
Net weight
10 kg
Gross weight
10.36 kg
PCF per pack (cradle-to-gate)
39.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177955585
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
Depth stays to accommodate 482.6 mm (19") mounting angles. For enclosure width > 600 mm, for enclosure depth = 1,000 mm, sheet steel, spray-finished, RAL 9005
Declarations
Manufacturer's declaration
Documentation
Info sheet