- Article no.:
- VX 5302170
- Product description
- For attaching mounting angles in enclosures > 1000 mm deep and 800 mm wide when using depth stays. The support rail improves load distribution in network/server racks.
- Technical specifications
- Side round and square punchings
- Material
- Sheet steel
- Supply includes
- Assembly parts
- Assembly instruction
- The support rail is screw-fastened onto the centre of the frame structure at right-angles below the depth stays
- To fit
- Width: = 800 mm
Depth: > 1,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.83 kg
- Gross weight
- 0.961 kg
- PCF per pack (cradle-to-gate)
- 3.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177955639
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
Support rail for VX IT, for attachment of mounting angles in enclosures with depth > 1000 mm and width 600 mm or 800 mm when depth stays are deployed. The support rail improves load distribution