This item will be discontinued on: 31 Jan. 2020
- Article number:
- SZ 4531.000
- Product description
- Mounted on the adaptor section , 482.6 mm (19").
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Length
- 270 mm
- Installation dimensions
- Installation depth for components: 482.6 mm
Installation width for components: 19" - Packs of
- 10 pc(s).
- Net weight
- 4.4 kg
- Gross weight
- 4.595 kg
- Customs tariff number
- 73269098
- EAN
- 4028177102408
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- SZ Slide rails for TS adaptor section, with one-sided mounting, L: 270 mm