Installation bracket for 482.6 mm (19") mounting angles

Article no.: DK 7696000

Required for the attachment of mounting angles 482.6 mm (19").

Article no.:
DK 7696000
Design
Installation (centre), 482.6 mm (19")
Material
Sheet steel
Surface finish
Zinc-plated
To fit
Width: = 600 mm
= 1,200 mm
Packs of
2 pc(s).
Net weight
1.436 kg
Gross weight
1.636 kg
PCF per pack (cradle-to-gate)
6.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73182900
EAN
4028177133501
ETIM 9
EC002622
ECLASS 8.0
27189263
Product description
DK Einbauwinkel, For 482.6 mm (19") mounting angles, For W: 600/1200 mm
482.6 mm (19") bracket for 600 mm wide network
enclosures

Mounting bracket for installing mounting angles in U
pitch pattern or T-slot mounting angles in 600 mm wide
network enclosures.
Material: 3 mm steel sheet, 2 x folded
Version: zinc-plated, passivated