TS installation kit, width-variable 482.6 mm (19")/metric in TS

Article no.: DK 7827550

Universal depth stays to which both L-shaped and cranked mounting angles may be variably mounted in the depth and width.

Article no.:
DK 7827550
Product description
Universal depth stays to which both L-shaped and cranked mounting angles may be variably mounted in the depth and width. Installation kit for all width dimensions: Imperial mounting dimensions 19″/21″/23″/24″, metric dimensions 18/20 SU
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Enclosure type: TS 8
Depth: 800 mm
Load capacity
200 kg static load per level
Packs of
1 set(s)
Net weight
2.025 kg
Gross weight
2.125 kg
Customs tariff number
73182900
EAN
4028177616035
ECLASS 8.0
27189234
TS divider kit, width-variable, 482.6 mm (19")/metric
For cranked and L-shaped mounting angles for all
width dimensions:
imperial: 482.6 mm (19 inch) / 533.4 mm (22 inch) /
584.2 mm (23 inch) / 609.6 mm (24 inch),
metric: 485 mm (18 SU) / 535 mm (20 SU)
Dimension: D 800 mm
Material: Sheet steel, zinc-plated, passivated

Make/model: Rittal
Type: DK-TS depth stay DK 7827550 or equivalent