482.6 mm (19") installation system

Imperial installation

Drawers in the 482.6 mm (19") level, panelling, stowage options for non-482.6 mm (19") devices and attachment options on the 482.6 mm (19") mounting angle with cage nuts or the innovative 482.6 mm (19") fastener

Imperial installation

Adaptor kit, 3 U for enclosure width 800 mm

For fastening individual 482.6 mm (19") components, or as an additional mounting facility at the rear of the enclosure.

Imperial installation

Adaptor, 3 U Depth offset 100 mm

Used to recess 482.6 mm (19˝) mounting of equipment inside enclosures with 482.6 mm (19˝) installation in the foremost position, such as server or electronic enclosures.

Imperial installation

Adaptor, metric to 21"/19"

For fastening of 482.6 mm (19˝) assemblies to metric (535 mm) mounting angles or configuration of combined systems.

Imperial installation

Drawer for one 482.6 mm (19") mounting level

For front attachment to mounting angles, 482.6 mm (19"). With cover and telescopic slides to accommodate assignment lists, operating manuals and small parts.

Imperial installation

Drawer for 482.6 mm (19") For TS adaptor section, two-sided mounting

For keyboards, operating manuals etc., load capacity 50 kg, can be installed rotated through 180° about its longitudinal axis.

Imperial installation

Air baffle plate for VX IT 482.6 mm (19") mounting angles, standard

To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.

Imperial installation

Air baffle plate for VX IT 482.6 mm (19") mounting angles, dynamic

To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.

Imperial installation

Mounting panel, 482.6 mm (19'')

For fast integration of smaller mounting units within the 482.6 mm (19") level, such as potential equalisation rails, distributor boxes, small electrical components etc.

Imperial installation

Support for small appliances

For secure attachment of small, non-482.6 mm (19")-conforming equipment.

Imperial installation

Server telescopic slides for IT rack systems and IT racks

Ensure optimum access to the servers, even when built-in. For servers with a maximum width of 430 mm.

Imperial installation

Air baffle plates for TS IT 482.6 mm (19") mounting frames

To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.

Imperial installation

Spring nuts with screws for T-slot mounting angle

M6 x 10 mm for T-slot mounting angle, ensure flexible, secure mounting of accessory components on the T-slot mounting angles.

Imperial installation

Slot-in cable gland, 482.6 mm (19")

Consists of an expanding nut which is inserted into the square attachment hole at the front and then secured with the assembly screw.

Imperial installation

Assembly screws

For electronic equipment, 482.6 mm (19˝) installed components and blanking plates.

Imperial installation

Captive nuts

M5/M6, for the attachment of rack-mounted electronic equipment, 482.6 mm (19") installed equipment and blanking plates to mounting angles, 482.6 mm (19").