Drawer for one 482.6 mm (19") mounting level

Article no.: DK 7283035

For front attachment to mounting angles, 482.6 mm (19"). With cover and telescopic slides to accommodate assignment lists, operating manuals and small parts.

Article no.:
DK 7283035
Product description
For front attachment to mounting angles, 482.6 mm (19"). With cover and telescopic slides to accommodate assignment lists, operating manuals and small parts. The small version of the 2 U variant is also suitable for mounting inside a swing frame.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Fully assembled
Security lock 12321
Clearance depth
419 mm
Clearance width
411 mm
Packs of
1 pc(s).
Net weight
7.756 kg
Gross weight
8.164 kg
PCF per pack (cradle-to-gate)
31.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177165960
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Drawer, 3 U, For a 482.6 mm (19") attachment level, Installation depth: 427 mm
Drawer, 482.6 mm (19"), 3 U, 419 mm deep

Material: Sheet steel, spray finished in RAL 7035
Installation depth: 427 mm