Drawer for 482.6 mm (19") For TS adaptor section, two-sided mounting

Article no.: PS 4542000

For keyboards, operating manuals etc., load capacity 50 kg, can be installed rotated through 180° about its longitudinal axis.

Article no.:
PS 4542000
Product description
For keyboards, operating manuals etc. The perforated plate in the base helps air to circulate in the enclosure. Load capacity 50 kg. The 1 U drawer can be installed rotated through 180° about its longitudinal axis, allowing it to be used as a utility table.
Material
Drawer: Aluminium
Telescopic slides: Sheet steel
Surface finish
Drawer: Anodised
Telescopic slides: Zinc-plated
Supply includes
Telescopic slides
Dimensions
Width: 482.6 mm
Packs of
1 pc(s).
Net weight
2.854 kg
Gross weight
3.054 kg
Customs tariff number
76169990
EAN
4028177102590
ECLASS 8.0
27189261