- Article number:
- DK 7169.535
- Product description
- For splicing boxes, there is a choice of multiple panels with corresponding cut-outs for the installation of single or duplex fibre-optic couplings.
- Material
- Sheet steel
- Colour
- RAL 7035
- Number of locations
- 12
- for fibre-optic coupling
- SC duplex
- LC quad
- Units
- 1 U
- Packs of
- 1 pc(s).
- Net weight
- 0.252 kg
- Gross weight
- 0.297 kg
- Customs tariff number
- 94039910
- EAN
- 4028177166752
- ETIM 9
- EC001129
- ECLASS 8.0
- 19170113
- Product description
- DK Patch panel
DK patch panel for fibre-optic splicing box, 1 U
DK patch panel for fibre-optic splicing box, 1 U
For installing 12 SC-duplex couplings including
fixtures for holding the cable clamping devices.
DK patch panel for fibre-optic splicing box, 1 U
For installing 12 SC-duplex couplings including
fixtures for holding the cable clamping devices.