Support unit, 3 U for LSA-Plus strips, max. 150 paired wires

Article no.: DK 7050100

For LSA-Plus strips, max. 150 paired wires, to accommodate a maximum of 15 LSA-Plusstrips (each with 10 paired wires). 3 x 5 LSA-Plus connection strips 2/10, series 2, horizontally.

Article no.:
DK 7050100
Product description
To accommodate a maximum of 15 LSA-Plus strips (each with 10 paired wires). 3 x 5 LSA-Plus connection strips 2/10, series 2, may be installed horizontally. Strip length 124 mm, height pitch pattern 22.5 mm. The support unit may be integrated in all 482.6 mm (19") mounting levels. The mounting level is recessed 75 mm behind the 482.6 mm (19") flanges. Integral shunting rings enable tidy routing and distribution of the telecommunication cables.
Material
Stainless steel
Supply includes
Support unit, 8 shunting rings
Packs of
1 pc(s).
Net weight
0.68 kg
Gross weight
0.8 kg
Customs tariff number
94039910
EAN
4028177147591
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Support unit for LSA strips, 3 U
482.6 mm (19") support unit, 3 U to accommodate LSA-Plus strips
To accommodate a maximum of 15 LSA-Plus strips (each with 10 paired
wires). 3 x 5 LSA-Plus strips may be installed horizontally in a pitch
pattern distance of 22.5 mm in the support unit of stainless steel. The
mounting level is recessed 100 mm behind the 482.6 mm flanges.
The support unit can be integrated into all 482.6 mm (19") mounting
angles. Shunting rings enable tidy routing and distribution of the
telecommunication cables.
Material: stainless steel