Patch panel for BNC jacks (version E)

Article no.: DK 7069535

With accommodation facility for cable clamp straps.

Article no.:
DK 7069535
Product description
With accommodation facility for cable clamp straps DK 7610.000 or DK 7611.000.
Material
Sheet steel
Colour
RAL 7035
Number of locations
32
Number of locations
Packs of
1 pc(s).
Net weight
1.03 kg
Gross weight
1.067 kg
Customs tariff number
94039910
EAN
4028177166349
ECLASS 8.0
19170112
Patch panel 482.6 mm (19"), 3 U
Patch panel 482.6 mm (19"), 3 U,
to accommodate 32 BNC jacks (design E), incl.
accommodation facility for cable clamp straps.
Material: sheet steel
Surface finish: RAL 7035