- Article no.:
- DK 7466735
- Design
- Slotted
- Product description
- For frame attachment, for installation in enclosures without 482.6 mm (19") accommodation.
- Benefits
- Mounting bolts or mounting rails may be installed on a 25 mm pitch pattern in the enclosure depth.
- Mounting hole for handles provided.
- Applications
- For installation in enclosures without 482.6 mm (19") accommodation
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- Component shelf, slotted
 2 mounting rails
- Installation options
- Static installation: Component shelf, 50 kg with fixing bolts on punched section without mounting flange
- Static installation: Component shelf, 100 kg with mounting rails on punched sections without mounting flange
- Depth variable: Component shelf, 50 kg with telescopic slides on punched sections without mounting flange
- Load capacity
- 100 kg area load
- Assembly instruction
- Additionally, two punched sections with mounting flanges are required for the inner mounting level
- Note
- Max. depth of component shelves = Enclosure depth - 100 mm.
- Dimensions
- Width: 471 mm
 Height: 45 mm
 Depth: 700 mm
- To fit
- Enclosure type: VX
 VX IT
 TS IT
 Width: 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 8.371 kg
- Gross weight
- 8.98 kg
- PCF per pack (cradle-to-gate)
- 33.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177233270
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Component shelf, WHD: 471x45x700 mm, 100 kg, For frame attachment, For W: 600 mm, RAL 7035
- Documentation
- Additional instructions
- Instructions
Component shelves for 600 mm wide network enclosures
Component shelves made from 2 mm thick sheet steel, for
installing in 600 mm wide network enclosures. The
component shelf is slotted to prevent the accumulation
of heat. The component shelves can hold a maximum load
of 100 kg. The height of the fitted component shelves
can be adjusted using the 25 mm pitch pattern in
network enclosures with a DIN pitch pattern but is
infinitely adjustable in network enclosures with
aluminium frames.
Material: Sheet steel
Surface finish: RAL 7035
Dimensions: W x D: 471 x 700 mm
Component shelves made from 2 mm thick sheet steel, for
installing in 600 mm wide network enclosures. The
component shelf is slotted to prevent the accumulation
of heat. The component shelves can hold a maximum load
of 100 kg. The height of the fitted component shelves
can be adjusted using the 25 mm pitch pattern in
network enclosures with a DIN pitch pattern but is
infinitely adjustable in network enclosures with
aluminium frames.
Material: Sheet steel
Surface finish: RAL 7035
Dimensions: W x D: 471 x 700 mm