Component shelf, static installation

Article no.: DK 7119455

Component shelf 2 SU, static installation for attachment to the metric system punchings. Load capacity: 25 kg.

Article no.:
DK 7119455
Design
Metric
Product description
Component shelf 2 SU, static installation for attachment to the system punchings of metric mounting angles. Load capacity: 25 kg.
Applications
For mounting on a metric mounting level
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Load capacity
25 kg surface load, static
Note
Not suitable for combination with telescopic slides.
Dimensions
Width: 535 mm
Depth: 400 mm
Packs of
1 pc(s).
Net weight
3.563 kg
Gross weight
3.763 kg
Customs tariff number
94039910
EAN
4028177325289
ECLASS 8.0
27189261
Component shelf 2 U, static installation,
482.6 mm (19 inch)/535 mm (metrisch)
If only one 482.6 mm (19 inch) or metric mounting
level is available for mounting a component shelf,
this variant offers a particularly
cost-effective solution.
Combination with telescopic slides is not possible.