- Article no.:
- DK 5501.635
- Product description
- For simple, front installation of wall-mounted or floor-standing enclosures with at least one 482.6 mm (19") mounting level. This complete set includes the pre-configured variant including telescopic slides, moulded handle, flange and locking pins.
- Benefits
- Simple, tool-free assembly
- Fully extendible
- Self-locking
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- Component shelf, pre-configured
Assembly parts
- Load capacity static
- 250 N
- Contact surface
- Width: 430 mm
Depth: 300 mm
- Packs of
- 1 pc(s).
- Net weight
- 3 kg
- Gross weight
- 3.74 kg
- Customs tariff number
- 73269098
- EAN
- 4028177679078
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK Component shelf, for one 482.6 mm (19") mounting level, pull-out, 2 U, Pre-configured variant including telescopic slides,, moulded handle, flange and locking pins