- Article no.:
- DK 7161.000
- Product description
- Fixed component shelves are easily converted to full withdrawal. For this purpose, the existing fastening bolts or mounting rails (heavy-duty version) are exchanged for the telescopic slides.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Suitable for component shelf depth
- 600 mm
- Load capacity
- 50 kg
- Note
- For installation and locking on a 25 mm pitch pattern in the enclosure depth.
- Packs of
- 2 pc(s).
- Net weight
- 2.16 kg
- Gross weight
- 2.34 kg
- PCF per pack (cradle-to-gate)
- 9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177126039
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Telescopic slides for component shelf, 50 kg, For D: 600 mm
- Documentation
- Instructions
Telescopic slides for 600 mm deep base unit
The telescopic are installed inbetween the
installation kit and the 600 mm deep component shelf.
The telescopic slides can hold a load up to a maximum
of 50 kg and have double locks.
Material: Sheet steel, zinc-plated, passivated
For use with component shelf depths of: 600 mm
The telescopic are installed inbetween the
installation kit and the 600 mm deep component shelf.
The telescopic slides can hold a load up to a maximum
of 50 kg and have double locks.
Material: Sheet steel, zinc-plated, passivated
For use with component shelf depths of: 600 mm