Telescopic slides for component shelves, for mounting on the VX enclosure frame and for upgrading existing VX and TS applications

Article no.: DK 7161700

For retrospectively converting fixed component shelves to full withdrawal by exchanging the fastening bolts or mounting rails (heavy-duty version) for the telescopic slides.

Article no.:
DK 7161700
Product description
Fixed component shelves are easily converted to full withdrawal. For this purpose, the existing fastening bolts or mounting rails (heavy-duty version) are exchanged for the telescopic slides.
Material
Sheet steel
Surface finish
Zinc-plated
Suitable for component shelf depth
700 mm
Load capacity
50 kg
Note
For installation and locking on a 25 mm pitch pattern in the enclosure depth.
Packs of
2 pc(s).
Net weight
2.568 kg
Gross weight
2.78 kg
PCF per pack (cradle-to-gate)
10.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177221451
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Telescopic slides for component shelf, 50 kg, For D: 700 mm
Documentation
Instructions
Telescopic slides D: 700 mm
Two versions: max. load when fully extended: 50 kg The
fixed component shelf can easily be upgraded to a fully
extendible unit later on. In this case the existing
fastening bolts or mounting rails are replaced by the
telescopic rails and fitted to the component shelf.s
installation kit.
For use with 700 mm deep component shelves
Material: Sheet steel, zinc-plated, passivated