Accessories

EMC

Protection of the standard enclosure against electrical, magnetic and electromagnetic fields may be further enhanced with the system accessories. Measures include improving the shielding effect with optimum potential equalisation or contacting cable shields as closely as possible to the point of cable entry.

EMC

EMC shielding bracket

Toolless quick assembly: Press the EMC shielding bracket against the cable shield and clip into the rail, diameter changes are compensated in full by the spring.

EMC

Rail for EMC shielding bracket and strain relief

Combined rail for strain relief and EMC contacting of inserted cables.

EMC

EMC divider panel seal

This seal ensures optimum contact in bayed EMC enclosure systems and when using a zinc-plated divider panel.

EMC

EMC gland plate for VX

For shielded cables with a maximum diameter of 20 mm. Combined EMC contacting and cable fastening provide low-resistance contact between the cable shield and gland plate. For all 400, 500, 600 and 800 mm deep enclosures in conjunction with standard...

EMC

Contact cutter

Enables EMC-compatible preparation of the contact point e.g. for earthing straps.

EMC

EMC baying seal for TS

Seal with all-round, electrically conductive sheathing for baying enclosure systems.

EMC

Contact paint

Prevents the corrosion of conductive, unprotected contact points.

EMC

EMC shield bus

Made of clear chromated steel strip, 75 mm² cross section, for cable shield contact.

EMC

EMC earth clamps

May be used directly on the device or operating equipment on the mounting plate for cable shield contact.

EMC

EMC gland plate

For shielded cables with a maximum diameter of 20 mm in conjunction with standard gland plates.