- Article no.:
- SZ 2388.125
- Design
- C rail to accommodate cable clamps
T-head cut-outs on a 40 mm pitch pattern for cable clamping using cable ties
- Product description
- Combined rail for strain relief and EMC contacting of inserted cables.
- Benefits
- Additional contacting on the left or right of the rail via existing holes (9 mm diameter)
- Prepared for tool-free mounting of EMC shielding brackets
- Material
- Extruded aluminium section
- Surface finish
- Chromium-free passivated
- Supply includes
- 1 rail
2 retaining brackets
Assembly parts
- Length
- 1,153 mm
- Installation options
- on the horizontal/vertical enclosure section
- may also be fitted without a retaining bracket on a mounting plate
- To fit
- Enclosure type: VX
TS
Width: = 1,200 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.9 kg
- Customs tariff number
- 76042990
- EAN
- 4028177698949
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Rail, for EMC rail and stain relief, for W: 1200 mm