Potential equalisation star for 8 mm earthing bolt

Article no.: IT 7548210

For 8 mm earthing bolts, is used for simple potential equalisation on an 8 mm earthing bolt, or in conjunction with central earthing point.

Article no.:
IT 7548210
Product description
The earthing connector is used for simple potential equalisation on an 8 mm earthing bolt, or in conjunction with central earthing point 7829.200. Up to five flat-pin connectors (6.3 mm) may be contacted on one earthing point.
Supply includes
10 earthing connectors, including assembly parts.
Packs of
10 pc(s).
Net weight
0.11 kg
Gross weight
0.126 kg
Customs tariff number
73269098
EAN
4028177520264
ETIM 9
EC000329
ECLASS 8.0
27400605
Product description
DK Potential equalisation star, For earthing bolt, 8 mm, For flat-pin connector, 6,3 mm